Combined overcurrent and earth-fault relay SPAJ 135 C


Not active product since 2009

The combined phase overcurrent and earth-fault relay SPAJ 135 C is intended to be used for time and current graded overcurrent and earth-fault protection in distribution networks. The relay is especially suited for use in solidly earthed and low-resistance earthed networks.

The relay provides a two-phase non-directional overcurrent protection and non-directional earth-fault protection. The two-stage overcurrent unit includes a low-set stage I> and a high-set stage I>>. The low-set stage I> features field-selectable definite time characteristic or inverse definite minimum time (IDMT) characteristic as per IEC 255. The high-set stage I>> operates either instantaneously or has a definite time characteristic. The earth-fault unit I 0 > also features field-selectable definite time characteristic or inverse definite minimum time (IDMT) characteristic as per IEC 255.

Scope

  • Combined phase overcurrent and earth-fault protection

Product benefits

  •  Protection for a variety of power distribution applications

Product features

  • Two-stage phase overcurrent protection and single-stage earth-fault protection in one relay
  • Two-phase low-set definite time or inverse time (IDMT) overcurrent stage
  • Two-phase high-set instantaneous or definite time overcurrent stage
  • Non-directional definite time or inverse time (IDMT) earth-fault stage
  • Fully field-configurable output relay functions
  • Serial interface for bus connection module and fiber-optic substation bus
  • Continuous self-supervision of relay hardware and software for enhanced system reliability and availability

widgets-jump-question

Loading documents

Related offering

Select region / language