Not active product since 2009
The relay subrack type SACO 128R4 is an extension rack used in association with the annunciator units SACO 64D4 and SACO 148D4 to increase the number of available output contacts for group alarms or individual realarm of alarm channels. Typical applications include separate annunciator lamp panels and annunciator applications requiring a separate output contact from each channel.
If the signals from the SACO 64D4 and SACO 148D4 need to be grouped before they are routed to the relay subrack SACO 128R4 this can easily be done with the signal grouping unit SACO 64C5.
The relay unit is a member of SPACOM, the ultimate integrated secondary equipment system for power systems.
Scope
- Extension rack used in association with the annunciator units SACO 64D4 and SACO 148D4 to increase the number of available output contacts for group alarms
Product benefits
- A large number of alarm gathered into groups
Product features:
- Rugged, compact and flexible auxiliary relay subrack with withdrawable modules
- Max. 128 output relays in one 19 inch, 3U subrack
- Flat cable snap-on connections to SACO 64D4 and SACO 148D4
- Secured auxiliary supply from two different sources
- Versatile signal grouping with separate grouping matrix unit SACO 64C5
- Member of the SPACOM product family, ABB’s Distribution Automation system and ABB’s Panorama concept
- CE marking according to the EC directive for EMC