Skid modules, available for ratings up to 40.5 kV, are an open frame mounted, compact primary solution that is customed engineered for a specific site. ABB’s skid modules for primary applications are designed to house medium and low voltage equipment installed and interconnected in the factory enabling an efficient construction schedule (pre-installed and pre-tested system).
ABB’s Skid modules are ideal for primary distribution in applications such as mining & metals, process industrial sites, data centers and infrastructure. Primary skids are typically used for applications with the short circuit rating greater than 20 kA and the maximum current above 630 A.