Medium voltage (MV) compact arc-proof switchgear up to 12kV with low maintenance design and an internal arc withstand current rating of 26.3 kA for 1 second.
LeanGear ZN1 complies with IEC 62271-200 standards. The switchgear is an ideal solution for a wide variety of power distribution needs.
Product scope
- Rated voltage: up to 12 kV
- Rated main busbar current: up to 2000 A
- Rated short time current: 26.3 kA/3s
- Rated feeder current: 630/1250/2000 A
- Internal arc withstand current: 26.3 kA/1s
Key benefits
- Reliable switchgear with easy maintenance
- Increased personnel safety with internal arc-proof construction standard safety interlocks
- Closed door rack-in and rack-out of circuit breaker ensures full safety for personnel
- Compact and space saving solution with reduced footprint
- Fast and easy to install and extensible on both sides
- Intelligent protection solutions with ABB’s Relion® protection relays
Key features
- Conforms to IEC 62271-200, LSC2B – PM and IAC AFLR classifications
- Provisions of padlocks on shutter, circuit breaker compartment doors, rack-in-handle insertion
- Aluminium zinc coated steel and pre-galvanised sheets
- Encapsulated PTs with built-in fuses
- Cable termination height of 600 mm
- Factory assembled integral gas duct