IEC outdoor ring main unit SafeLink CB

Medium voltage (MV) metal enclosed ring main unit (RMU) suitable for outdoor conditions.

The SafeLink CB is an outdoor RMU ideally suited for rural and urban distribution applications up to 13,8kV. The product is unique in terms of number of features and value it offers, making it the ideal choice for various applications in, for example, utility distribution networks, hotels, shopping centers, office buildings, airports, hospitals, tunnels and underground railways.

Product scope

  • Rated voltage: 12 and 13,8kV
  • Rated current: 630A
  • Rated short time current: 21 kA for 3 sec

Key benefits
  • Optimized safety with no exposure to live parts and built-in safety interlocks
  • Compact and robust design  
  • Reliable and minimal maintenance
  • Fast and easy to install
  • Solutions including applications for remote control and monitoring
  • Fully extensible on both sides with option of adding standalone vacuum circuit breakers or ring switches

Key features

  • Internal arc classified as per latest IEC, fully type tested in STL certified test labs
  • Vacuum circuit breaker with high mechanical endurance
  • Maintenance free and complete safety for user and pedestrian with no exposure to live parts
  • All in built mandatory safety interlocks provided to ensure operator safety
  • Complete solutions including applications for remote control and monitoring
  • Recyclable and very low environmental impact

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents
Select region / language