Large cold annealing and pickling line in Taiyuan

High availability and functionality with optimized RollxA solution

Taiyuan

Taiyuan Iron& Steel (Group) Co Ltd (TISCO) 

Taiyuan Iron and Steel (Group) Co Ltd (TISCO) was established in 1934. TISCO is an extra-large iron and steel complex, the largest stainless steel enterprise with 10 million tons of steel being produced per year (4 million tons of which is stainless steel). 


Challenges

  • Need for advanced and custom-tailored control concept for wide production range and thickness range
  • Precise single-drive and process-area control required for stainless annealing furnace
  • Technological solution to control the plant with better productivity and less MTTR (mean time to repair)

Our solution  

It consists of key process areas as pay-off reel, de-greasing, annealing furnace, pickling, inline skin pass mill, tension leveler, loops and tension reel. 

Based on proven Roll@xA solution, new simulation and development has been carried out to meet the complicated control requirement. With the smart double motor solution, the accurate tension / speed control can be achieved for the whole production range. All the performance values are met and most of them are better than the contractual ones. ABB was rewarded several lines in TISCO group after this project.

 

Main data

 Customer: 

Taiyuan Iron & Steel Co Ltd (TISCO)

 Site: 

Taiyuan City, capital city of Shanxi Province, China

Customer need: 

Power and control system for one of the biggest annealing and pickling line of stainless steel worldwide with annual production of 700,000 tons and a large range of strip thicknesses from 0.4mm up to 8mm  

Scope: 

CC, switchgear, drive, motor, 800xA automation platform with AC 800PEC controller with proven Roll@xA solution (including technology control, speed and tension optimization and L2) and detailed engineering and commissioning

Application: 

Cold annealing and pickling line (CAPL)
Customer benefits:
  • Higher productivity
  • Increased product quality
  • Effective maintenance time
Commissioning year: 2007

Links and downloads

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language