Bürgerwindpark, technische Daten

<1 MW


Induction, asynchronous desing
 
Ranges M3AA, M3BG, M3LG 
Output power 20 - 1000 kW
Frame size IEC 160 - 450
Nominal speed 750 - 3600 rpm ( 1 or 2-speed design)
Voltages Up to 690 V
Concept DOL or full power converter control
Cooling Air
Liquid jacket cooled (from frame size IEC 280)
Enclosure material Aluminium, cast iron or welded steel
Community wind_high res
Select region / language