Very high voltage synchronous motors, technical data

Benefits
  • fewer components
  • smaller footprint and less weight
  • increased availability
  • reduced operation and maintenance costs
  • zero CO2 and NOx emissions
  • safe and environmentally friendly
Motorformer® data
Output power
5 to 50 MW at 50 Hz or 60 Hz
Voltages
15 to 70 kV
Frequency
50, 60 Hz or VSD
Protection
IP54, IP55, IP56
Cooling
Water cooled
Standards
IEC, NEMA
Ex protection types    
Pressurized
Pole/speed
4-pole, 1500/1800 rpm or VSD <2000 rpm
Loading documents