Non-sparking synchronous generators technical data
Output power | 1 to 70 MVA at 50 Hz |
Frame size | IEC 710 to 2500 |
Voltages | 0.4 to 15 kV |
Frequency | 50 or 60 Hz |
Protection | IP54, IP55, IP56 |
Cooling | IC31, IC616, IC81W, IC86W |
Generator size | 2 to 70 MVA, 4 - 6 poles, 710 to 1250 frame, as type AMS
1 to 60 MVA, 4 to 30 poles, 0710 to 2500 frame, as type AMG |
Protection type | For zone 2,
Temperature classes T1 - T4 |
Certificates | Acc. to ATEX Directive and IEC standards
GOST (Russia)
CSA (the United States, Canada)
other certificates on request |