Pressurized induction modular high voltage motors technical data
Output power | Order related; 160 to 18 000 kW |
Frame size | IEC 400 to 1120 |
Number of poles | 2 to 12, higher pole numbers on request |
Voltages | Order related; 1 000 to 13 800 V |
Frequency | Order related; 50 or 60 Hz |
Protection | IP 54 / IP 55 / IP 56 |
Cooling | IC 611 / IC 666 / IC 616 / IC 81W / IC 86W |
Enclosure material | Welded steel |
Motor type | AMA, AMI, AMC |
Mounting type | Horizontal or vertical |
Hazardous area | For zone 1 or 2
Temperature classes T1 - T4 |
| Certificates | Acc. to ATEX Directive and IEC standards
CQST (China)
GOST (Russia)
CSA (the United States, Canada)
other certificates on request |