DriveSize and MotSize

DriveSize


DriveSize helps to select an optimal motor, drive and transformer. DriveSize can also be used to compute network harmonics and to create dimensioning documents. It contains current versions of our motor and drive catalog.

Two versions are available, one for online users, and the other can be installed on a PC.

MotSize


MotSize is a PC program to help select an optimal low voltage Direct On Line (DOL) motor. In MotSize the user can define several selection options like IE class, MEPS etc. to find a suitable catalogue motor. MotSize supports several types of data sheets, graphical printouts and documentation. MotSize motor databases are frequently updated to always offer the latest available motors.

In addition the user can re-stamp power i.e. calculate corresponding electrical values according to wanted shaft power. The user can check starting conditions of the motor etc.
 

AdobeStock_378144155-Medium

Related links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language