Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Dust ignition proof modular induction motors, technical data

Equipment protection level Db and Dc for zones 21 and 22


Type of protection
D / DIP
Output power
160 to 7,700 kW
Frame size
IEC 400 to 630
Number of poles
2 to 12, higher pole numbers on request
Voltages
400 to 13,800 V
Frequency
50 Hz, 60 Hz
Protection
IP54, IP55, IP56
Cooling
IC611, IC666, IC616, IC81W, IC86W
Enclosure material
Welded steel
Motor types
AMA, AMI
Mounting type
Horizontal or vertical
Hazardous area
For zone 22
Temperature classes T1 - T4
Certificates
Acc. to ATEX directive and IEC standards
CQST (China)
GOST (Russia)
CSA (the United States, Canada)
other certificates on request
Loading documents