Non-sparking cast iron high voltage motors, technical data
Type of protection
|
Ex nA
|
|
Output power
|
140 to 2,000 kW
|
|
Frame size
|
IEC 355 to 560
|
|
Number of poles
|
2 to 12, higher pole numbers on request
|
|
Voltages
|
1,000 to 11,000 V
|
|
Frequency
|
50 Hz, 60 Hz
|
|
Protection
|
IP55, IP56
|
|
Cooling
|
IC411, IC416
|
|
Enclosure material
|
Cast iron
|
|
Motor type
|
HXR |
|
Mounting type
|
Horizontal or vertical
|
|
Hazardous area
|
For zone 2
Temperature classes T1 - T4
|
|
Certificates
|
Acc. to ATEX directive and IEC standards
CQST (China)
GOST (Russia)
CSA (the United States, Canada)
IECEx scheme
other certificates on request
|
|