Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Non-sparking synchronous motors, technical data

Equipment protection level Gc for zones 1 and 2

 

Benefits 

  • high power
  • high torque
  • high efficiency 
  • high availability 
  • low cost of ownership
  • low losses
Type of protection    
Ex nA
Output power
1 to 75 MW
Frame size
710 to 1250
Voltages
1 to 15 kV
Frequency
50 Hz, 60 Hz, VSD
Protection
IP23, IP54, IP55, IP56, IPW24
Cooling
IC01, IC31, IC611, IC616, IC81W, IC86W
Standards
IEC, NEMA, BS, VDE, CSA
Certificates
Acc. to ATEX directive and IEC standards
GOST (Russia)
CSA (the United States, Canada)
other certificates on request

Loading documents