Pressurized modular induction motors

Equipment protection level Gb and Gc for zones 1 and 2

ABB’s modular induction motors provide high efficiency, reliability and availability in the toughest and most demanding applications.

Built on the most successful modular motor platform, they are optimized for variable speed control and undergo rigorous testing at every stage of production.

ABB's pressurized modular induction motors comply with all national and international standards and requirements – including IEC, European (EN), ATEX  and NEMA.

All ABB's pressurized modular induction motors are custom designed for an ideal match with each customer and application.

TYPE OF PROTECTION
EX PX / EX PXE
Output power
160 to 18,000 kW
Frame size
IEC 400 to 1120
Number of poles
2 to 12, higher pole numbers on request
Voltages
400 to 13,800 V
Frequency
50 Hz, 60 Hz
Protection
IP54, IP 55, IP56
Cooling
IC611, IC666, IC616, IC81W, IC86W
Enclosure material
Welded steel
Motor type
AMA, AMI, AMC
Mounting type
Horizontal or vertical
Hazardous area
For zone 1 or 2
Temperature classes T1 - T4
Certificates Acc. to ATEX directive and IEC standards
CQST (China)
GOST (Russia)
CSA (the United States, Canada)
other certificates on request

Loading documents