Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Synchronous permanent magnet motors

Designed for those applications requiring inherent, precise, open-loop speed regulation of individual or multiple interconnected operations.

Features

  • Permanent magnets
  • Steel band frames
  • Steel top mounted conduit box
  • 1.0sf
  • Class F insulation
  • 40C ambient
  • Continuous duty
  • Precision balanced with Max Safe Speed = 6,000 RPM
  • Inverter ready suitable for 10:1 Constant Torque speed range

Common Applications

  • Fast godet
  • Slow godet
  • Open-loop speed regulation of individual or multiple interconnected operations

Common Industries

  • Paper and Forest

Key Documents / Links

Loading documents