two speed

Two speed motors

Designed for use in applications in which multiple speeds are required.

Features

  • 1/2 - 25 hp
  • NEMA frame 142T – 324T
  • TEFC and ODP, three phase
  • 208-230, 230, and 460 volts
  • Heavy duty steel or cast iron frames
  • Dynamically balanced rotors
  • Dual speed ratings
  • High performance ball bearings
  • Dynamically balanced rotor
  • Heavy duty steel or cast iron frame
  • Constant and variable torque designs
  • One winding 1800/900 RPM
  • Two windings 1800/1200 RPM

Common applications

  • Fans
  • Blowers
  • Machine Tools
  • Hoists
  • Conveyors
  • Pumps

Common industries

  • Air Handling
  • Machine Tool
  • Crane and Hoist
  • Water and Wastewater

Key documents / links

Two Speed Motor
Select region / language