U frame

U-frame motors

Specifically designed for U-Frame motor dimension and performance.

Features

  • 3/4 - 20 hp
  • NEMA frame 184 – 286U frame
  • Foot mounted and C-Face footless designs
  • TEFC, single and three phase
  • IP54
  • 230/460 volts
  • High performance ball bearings
  • Heavy-gauge steel and cast iron frames
  • Exxon PolyrexTM EM Grease
  • U-Frame mounting dimensions
  • Inverter ready
  • Class F Insulation system

Common applications

  • Pump
  • Fans
  • Conveyors
  • Machine Tool
  • Compressors

Common industries

  • Water and Waste Water
  • Machine Tool
  • Air Handling
  • Metal Processing
  • Automotive

Key documents / links

U-Frame Motors
Loading documents
Select region / language