Tachometer Generators

The new tachometer generators are C-face flange or foot mounted designs that require tach adapters.  They have a rugged cast iron housing is suited for mill applications and has better electrical shielding. The output signal has very low ripple current. We also offer a version that uses a metric mounting flange and can be made with either IP54 or IP65 enclosure.

Features

  • Ball bearing construction
  • UL/CSA approved
  • IP55
  • Standard mounting C-Face and foot-mounted

Common applications

  • Speed feedback for controls

Common industries

  • Elevators
  • Plastic and rubber
  • Printing
  • Other general industrial applications
Feedback devices
Select region / language