Lifting Magnet Motors

Our Lifting Magnet Generators provide power for lifting electro-magnets used in scrap and bulk metal handling facilities. Horizontal motors may be belted from the diesel engine or the motors with C-faces may be coupled to the PTO drive of the crane. Standard DC generators are available through 40kW and are offered with a variety of voltage choices.

Features

  • For crane mounted lifting magnets
  • Drip Proof Fully Guarded Enclosure
  • 230V DC Output
  • 5 – 40kW
  • Class H insulation with Class F temperature rise

Common applications

  • Crane mounted lifting magnets for recyclers and steel mills

Common industries

  • Metals industry
 
Lifting magnet motors

Key documents / links

Select region / language