Explosion Proof DC Motors

Explosion Proof SCR drive permanent magnet and shunt wound DC motors: When it comes to explosion-proof SCR Drive DC motors, Baldor offers two choices. Permanent Magnet motors are available from stock in 1/4 hp through 1-1/2 HP, in NEMA frames 56C and 145TC. Shunt Wound motors are available from stock in 1/2 hp through 2 hp, in NEMA frames 182CZ to 215CY.

Features

  • For hazardous locations
  • NEMA C-Face with welded base
  • 20:1 constant torque speed range
  • 1/4 - 2 hp
  • UL and CSA
  • Division 1, Class I, Group D; Class II, Group F & G, T3C
  • Thermostat and explosion proof conduit box included

Common applications

  • Conveyors
  • Mixers
  • Feeders and emergency oil lubrication pumps

Common industries

  • Hazardous location applications
DC Explosion Proof Motors

Key documents / links

Select region / language