General Purpose DC Motors

These NEMA frame permanent magnet DC motors include permanent magnet designs through 5 HP designed for adjustable speed operation from SCR controls. Most designs are constructed so a tachometer may be added for closed loop applications. Permanent magnet designs for 90 or 180 VDC have a 20:1 constant torque speed range.

Features

  • 1/4 to 5 hp
  • NEMA C-Face with removable base
  • Class F insulation system
  • 20:1 constant torque speed range

Common applications

  • General purpose including conveyors
  • Material handling equipment
  • Packaging machinery
  • Extruders
  • Winders
  • Printing Presses
  • Metering Pumps

Common industries

  • Plastics
  • Printing
  • Packaging

Key documents / links

General Purpose Permanent Magnet Motors
Select region / language