Washdown Duty PM Motor

This NEMA framed permanent magnet DC motor comes with an epoxy coated white washdown coating suitable for high pressure washdown. It is rated IP55 with a totally enclosed C-face footed design for general washdown applications such as food processing conveyors, feeders, and other wet applications requiring adjustable speed operation from SCR controls.  

Features

  • 1/4 - 5 hp
  • Moisture sealant on bolt heads between frame and endplates 
  • Neoprene gasketed conduit box
  • Double sealed bearing
  • Forsheda® running contact V-Ring slinger 
  • Stainless steel shaft
  • Class F Insulation
  • Tachometer adaptable 
  • Suitable for high pressure washdown

Common applications

  • Food processing conveyor
  • Feeders

Common industries

  • Food and beverage
  • Pharmaceutical
  • Agricultural
Washdown
Select region / language