ABB Ability™ Condition Monitoring for shaftlines

Regular health checks on motors, gearboxes and driven loads help to maintain maximum performance for entire life cycle of the equipment.

ABB Ability™ Condition Monitoring for shaftlines - Integrated approach

This monitoring solution provides a comprehensive analysis of electrical and mechanical faults in the complete shaft line, including the motor, gearbox (if any) and driven load (fan, pump, compressor). The system collects vibration and electrical data (current and voltage) in order to address issues in crucial areas: rotor windings, power quality, installation, bearings, gear condition and driven load condition.

Unique software

This unique patented condition monitoring software platform was developed after extensive R&D at ABB research centers. The software takes aspects of motor and gearbox design and construction into consideration using a model-based approach, with special algorithms to increase the reliability of defect identification and to quantify defect severity.

Reports

A detailed report with recommendations for preventive and corrective maintenance is delivered by experts from one of our Local Service Centers.  ABB Ability™ Condition Monitoring for shaftlines is a reliable early warning system that provides an opportunity for effective maintenance planning during the initial stages of defect development.

Benefits

  • Integrated analysis and reporting
  • Current, voltage and vibration in one analysis and reporting system
  • Quick maintenance oriented reports
  • Automated analysis and summary report delivered on site
  • Reduction in unplanned downtime
  • Early warning system provides adequate time for maintenance planning
  • ABB motor service network
  • High success rate of fault detection
Loading documents