Synchronous direct-on-line 4- and 6-poles motors

ABB offers a wide range of synchronous motors for variable or constant speed applications. Our motors are tailor-made within a standard design to meet customer-specific needs, application requirements and grid characteristics. High performance and cost efficiency are achieved through optimal utilization of active materials.

ABB has a long track record in supplying synchronous motors for all types of applications to customers all over the world. The design and performance are constantly updated to include new technologies and field experience. Our global service network and predefined maintenance programs ensure support for all life cycle stages of ABB motors.

Benefits

  • high power
  • high torque
  • high efficiency
  • high availability for power factor compensation
  • low cost of ownership
  • low losses
  • Technical data

    Output power
    1 MW to 75 MW at 50 Hz
    2,700 to 74,000 HP at 60 Hz
    Frame size
    710 to 1400
    Voltages
    1 - 15 kV
    Frequency
    50, 60 Hz or VSD
    Protection
    IP23, IP54, IP55, IP56, IPW24
    Cooling
    IC01, IC31, IC611, IC616, IC81W, IC86W
    Standards
    IEC, NEMA, BS, VDE, CSA
    Ex protection types      
    Non-sparking, pressurized

    Loading documents