Synchronous direct-on-line 8-to 40-poles motors, technical data

 Benefits

  • high power
  • high torque
  • high efficiency
  • high availability for power factor compensation
  • low cost of ownership
  • high reliability

Output power
1 - 65 MW
Frame size
710 to 2500
Number of poles
8 - 40
Voltages
1 - 15 kV
Frequency
50 or 60 Hz
Protection
IP23, IPW24, IP44, IP54, IP55
Cooling
IC01, IC611, IC81W
Enclosure material
Welded steel
Motor type
AMZ
Mounting type
Horizontal and vertical
Standards
IEC and NEMA
Marine classification     
All international societies, e.g. ABS, BV, DNV and GL
Applications
Chippers, crushers, extruders, grinders,
pumps, reciprocating compressors, refiners,
SAG and ball mills, condensers.
Loading documents
Select region / language