ABB traction motors for metro

Every metro is unique – and so should its motors be. Besides delivering tailored cost-effective traction motors with aluminum rotors, ABB is developing tomorrow’s motor concepts, including single-axle drive and synchronous motor technologies.

ABB metro motors

ABB metro motor platform focuses around our aluminum rotor. Die-cast, it is jointless and cost optimized, without the need to braze rotor bars and short-circuit rings. We also offer copper rotor solutions and synchronous technologies.

 

Group drive
Single-axle drive

Group drive means that one converter feeds several motors, depending on whether car control or bogie control is used. This configuration keeps down the total cost of the vehicle and is the most common for metros around the world.

With group drive, the traction motors should be designed so that the rotor resistance allows the train to be operated with a specified wheel diameter difference. A high rotor resistance allows for a larger diameter difference, while a low rotor resistance provides higher efficiency.

ABB’s favors die-cast aluminum rotors, allowing for larger wheel diameter differences – prolonging maintenance intervals and reducing costs. Aluminum rotors are also very robust. ABB’s jointless aluminum rotors have proven reliable in thousands of metro motors worldwide.

Fueled by stricter energy efficiency demands, new traction drive solutions are beginning to be explored. One such example is single-axle control for metros, using induction, asynchronous or synchronous motor technologies.

With single-axle control, each converter feeds only one motor. Every axle is controlled individually, allowing for precise adhesive control. The solution also provides very high redundancy.

Using low-resistance copper rotors in the traction motors allows for more demanding mission cycles, while maintaining the vehicle’s high energy efficiency. By utilizing advanced calculation tools, ABB is able to boost the energy efficiency of asynchronous technologies – while being at the R&D forefront for synchronous motors.

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links