ABB DP200 Crush+ delivers high performance in the most challenging environments

ABB DP200 Crush+ delivers high performance in the most challenging environments

  • Crush+ features high starting and breakdown torque, flexibility and design modularity, suitable for crusher and other severe-duty applications.
  • Based on the proven SD200 platform, this severe-duty motor is offered in 440-580 frame sizes with Class H insulation, 4140 steel shaft and IP65 ingress protection as standard. Available with NEMA Super Premium® efficiency.
  • Innovative and flexible design features a customizable F1/F2/F3 conduit box, with multiple auxiliary box options, tailored for simple retrofit in the field.

The new ABB DP200 Crush+ severe-duty motor exceeds demands for reliability and safety in the harshest environments, raising the standard of motors used for crushers and other quarry, mining and aggregate applications. Engineered with the user in mind, Crush+ delivers high starting and breakdown torque alongside unmatched flexibility and design modularity. Built upon the proven SD200 motor platform, its rugged and reliable design optimizes performance, efficiency and total cost of ownership. 

Severe-duty features help rugged applications and equipment perform safely and reliably:

  • 125 – 600 horsepower Heavy-duty, cast-iron frame construction available in NEMA 440 – 580 frame sizes
  • High-strength 4140 steel shaft IP65 ingress protection and non-contact labyrinth seals on drive and non-drive end
  • Flexible, oversized conduit box with F1, F2 or F3 positioning, 90° rotation, center or drive-end mounting options
  • High starting and breakdown torque
  • 4 & 6 Poles
  • 460V, 575V, 60Hz (custom 50Hz)
  • Full Class H insulation
  • Division 2 hazardous location Class I, Groups A, B, C, D Class II, Groups F & G Bearing RTD provisions ABB Ability™ Smart Sensor ready for condition monitoring

“ABB has designed and manufactured our DP200 Crush+ motor to meet or exceed our customers’ needs for energy efficiency and reliability,” said Oscar Palafox, global portfolio product manager, ABB motors. “The modular design offers a high level of flexibility for our customers and makes it easy to upgrade or retrofit existing systems in the field or implement future equipment designs and requirements.”

In addition to the many standard design features, Crush+ allows for easy fitment of the ABB Ability Smart Sensor for digital powertrain condition monitoring in hazardous areas. ABB Ability converts traditional motors into smart, wirelessly connected devices, enabling users to monitor the health of their motors and to plan maintenance in advance. Unplanned downtime can be avoided, efficiency optimized and safety improved. The sensor’s enclosure withstands high vibration levels and provides protection from dust and water ingress. The ABB Ability Smart Sensor is certified for ATEX, IECEx and NEC500, making it compliant with the strictest requirements for equipment operating in explosive atmospheres.

ABB three-phase AC severe duty motors are built on a solid reputation for rugged and durable motor performance. From the lightweight and flexible design of GP100A motors in aluminum to the most robust and efficient SD200 severe-duty motors that meet IEEE 841, API661, NEMA Super Premium efficiency and other stringent industry standards, ABB motors are a complete line of industrial electric motors to meet every industry need.

ABB is a global technology leader in electrification and automation, enabling a more sustainable and resource-efficient future. By connecting its engineering and digitalization expertise, ABB helps industries run at high performance, while becoming more efficient, productive and sustainable so they outperform. At ABB, we call this ‘Engineered to Outrun’. The company has over 140 years of history and more than 105,000 employees worldwide. ABB’s shares are listed on the SIX Swiss Exchange (ABBN) and Nasdaq Stockholm (ABB). www.abb.com

ABB Motion, a global leader in motors and drives, is at the core of accelerating a more productive and sustainable future. We innovate and push the boundaries of technology to contribute to energy efficient, decarbonizing and circular solutions for customers, industries and societies. With our digitally enabled drives, motors and services we support our customers and partners to achieve better performance, safety and reliability. To help the world’s industries outrun – leaner and cleaner, we deliver motor-driven solutions for a wide range of applications in all industrial segments. Building on over 140 years of domain expertise in electric powertrains, our more than 22,000 employees across 100 countries learn and improve every day. go.abb/motion

Links

Contact us

Downloads

Share this article

Facebook LinkedIn X WhatsApp