- New generation available in four variants, offering class-leading payloads in demanding applications
- Powered by OmniCoreTM, for class-leading motion control, faster cycle times and ease of use
- 20% lighter, reducing mounting costs and energy consumption
ABB Robotics’ IRB 1200 high performance small robot family is evolving, into a new generation that is faster and even more precise, to improve productivity and efficiency in a wide range of applications.
“With rising demand from SMEs in Asia and beyond, the need for adaptable and efficient small automation solutions has never been greater,” said Marc Segura, President ABB Robotics. “The new IRB 1200 takes efficiency and productivity even further in the most precise automation tasks.”
The new generation IRB 1200 family comes in four variants — 5, 7, 8, and 9 kg — the latter offering best-in-class payload, making it ideal for handling larger or heavier parts.

IRB 1200 class-leading path accuracy for high-end process application - dispensing 
ABB evolves IRB 1200 family, with greater speed, precision and choice 
IRB 1200 suitable for high-end process applications such as surface finishing 
IRB 1200 four variants-class leading payloads of up to 9 kg 
High-performing small robot family 
IRB 1200 -5% shorter cycle time for mobile phone production line 
IRB 1200 Best-in-class repeatability for high-speed assembly 
IRB 1200 powered by OmniCore, for class-leading motion control, faster cycle times
Powered by ABB’s OmniCoreTM controller, the new robots achieve class-leading motion control, with path accuracy to just 0.6mm and pose repeatability down to 0.011mm, even for multiple robots at high speeds of up to 1600mm/s.
A 5% faster cycle time ensures that the new IRB 1200 family delivers this precision with even greater productivity, making it ideal for high throughput, complex applications such as surface finishing, assembly, and dispensing, designed for electronics, general industries, automotive electronics, and consumer industries.
Through its leaner design, the new IRB 1200 enables more compact and efficient installation, boosting throughput and efficiency without increasing production footprint. At the same time, it is 20% lighter than the previous generation, reducing pedestal mounting and energy consumption.
Thanks to OmniCoreTM, the new generation IRB 1200 family also offers ease of use, through full access to ABB’s expanding suite of AI-powered software, such as RobotStudio®, RobotStudio® AI Assistant, and AppStudioTM.
ABB Robotics & Discrete Automation as one of the world’s leading robotics and machine automation suppliers, is the only company with a comprehensive and integrated portfolio covering robots, Autonomous Mobile Robots and machine automation solutions, designed and orchestrated by our value-creating software. We help companies of all sizes and sectors - from automotive to electronics and logistics – to outperform by becoming more resilient, flexible and efficient. ABB Robotics & Discrete Automation supports customers in the transition towards the connected and collaborative factory of the future, operating leaner and cleaner for a better future. The business area employs approximately 11,000 people at over 100 locations in approximately 53 countries. go.abb/robotics