- Plug-and-play simplicity: pre-wired, pre-tested kits reduce installation time and prevent field errors
- Rapid availability: Standardized kits stocked locally with delivery in as little as 10 days
- Flexible configurations: Modular system supports up to 100HP, with multiple enclosure and voltage options
ABB has launched ProS, a new line of pre-wired, modular enclosed motor starter kits engineered for commercial and industrial motor control needs. Housed in a protective enclosure, ProS is used to safely start and stop electric motors. These ready-to-install kits help reduce setup time and complexity.
Each ProS kit includes a base starter with enclosure, contactor, reset button, and wiring. Optional pilot device and transformer kits are also available pre-wired for easy field assembly—no specialized wiring skills required. The compact design saves space, while touch-safe terminals and pad-lockable covers enhance safety and usability.
“ProS is more than a product— Its control made simple,” said Valeria Benavides-Salas, Product Manager, ABB Electrification. "We designed ProS to meet the real-world needs of our customers: In fast-paced distribution and construction environments, speed and simplicity are critical. It’s a smarter way to work.”
ProS enclosed starters are designed for a wide range of commercial and industrial applications, including:
- Water pumps – for irrigation, water treatment, and plumbing systems
- HVAC systems – heating, ventilation, and air conditioning units
- Compressors – in refrigeration, pneumatic tools, and industrial processes
- Conveyors – for material handling in warehouses and manufacturing
- Overhead doors – in commercial garages and loading docks
- Cranes and hoists – for lifting and moving heavy loads
- OEM machinery – custom-built equipment by original equipment manufacturers
With configurations supporting up to 100HP at 600VAC, ProS is cULus approved and available in NEMA 1, 4/12, and 4X enclosures. The system supports both single-phase and three-phase applications and includes non-reversing and reversing options.
ProS reduces quoting, ordering, and inventory complexity with standardized kits and common voltages. With local stocking and delivery in as little as 10 days, contractors and OEMs across North America can move from shelf to site faster than ever.