ABB Expands Water and Wastewater Low Voltage Drive Portfolio with New ACQ580-0P Packaged Drive

  • Slim-footprint enclosed package integrates the ACQ580 variable frequency drive (VFD) into a robust UL Type 1/12 (NEMA) enclosure.
  • The drive employs pump protection and control features and can be configured with common water industry-specific, panel-mounted options.
  • Designed for reliable operation in environments where dust, debris, and dripping waterare present indoors.

The ACQ580-0P drive is the newest member of ABB’s all-compatible drive portfolio. This configured-to-order drive package is purpose-built for water and wastewater applications, featuring a slim footprint and UL Type 1/12 (NEMA) enclosure protecting against dust, debris, and water ingress indoors. The ACQ580-0P integrates ABB’s proven ACQ580 variable frequency drive (VFD) into a configured to package that exceeds both UL Type 1 and Type 12 standards. Its compact design also requires minimal clearance, saving crucial space in electrical rooms.

Drive packages can be tailored with surge protection, input reactors, dv/dt filters, cabinet heaters, pilot devices, and multiple communication protocols such as Ethernet/IP, Modbus TCP, and PROFINET. Technical highlights include up to 98% efficiency, a power factor of 0.98 at nominal load, short circuit current ratings of 65kA (breaker) or 100kA (fused disconnect), and compatibility with induction, permanent magnet, and synchronous reluctance motors.

ACQ580-0P Floor Standing Unit
ACQ580-0P Floor Standing Unit
center

Available in power ratings from 1 to 700hp as either a wall mount or floor standing unit based on horsepower. All models are Build America Buy America (BABA) compliant. The ACQ580-0P comes with embedded water and wastewater features including cavitation detection and mitigation, pump cleaning to unclog submersible pumps, dry-run protection, and intelligent multi-pump management. Operators and maintenance staff benefit from a display keypad with intuitive start-up menus. An optional Bluetooth keypad allows personnel to change and monitor the VFD’s status without opening the cabinet door and risk exposure to live electrical components.

“Space savings and reliability are critical in water facilities,” said David Levine, Product Market Manager, Water and Wastewater at ABB. “The ACQ580-0P drive package combines a small footprint with a tough enclosure, delivering a flexible, ready-to-install drive system built for this industry.”

Designed for utilities and municipalities seeking efficient, space-saving drive solutions, the ACQ580-0P helps reduce downtime, improve energy efficiency, and extend pump life. The ACQ580-0P aligns with ABB’s ongoing commitment to supporting more efficient and sustainable water infrastructure. With features that save energy, extend equipment life, and reduce downtime, this drive package enables utilities to meet today’s operational challenges while preparing for the future. The ACQ580-0P drive will be displayed at WEFTEC at McCormick Place, booth #1243, September 29 through October 1, 2025.

For more information, go to https://new.abb.com/us/us-motion-business-area/drives-products/industry-specific-drives/drives-for-water-and-wastewater/acq580.

###

ABB is a global technology leader in electrification and automation, enabling a more sustainable and resource-efficient future. By connecting its engineering and digitalization expertise, ABB helps industries run at high performance, while becoming more efficient, productive and sustainable so they outperform. At ABB, we call this ‘Engineered to Outrun’. The company has over 140 years of history and around 110,000 employees worldwide. ABB’s shares are listed on the SIX Swiss Exchange (ABBN) and Nasdaq Stockholm (ABB). www.abb.com.

Links

Contact us

Downloads

Share this article

Facebook LinkedIn X WhatsApp