ABB Baldor-Reliance V*S Master RS variable-speed, vector-duty motors deliver strength, flexibility and energy savings

ABB Baldor-Reliance V*S Master RS variable-speed, vector-duty motors deliver strength, flexibility and energy savings

For operators demanding a cost-competitive variable-speed solution for vector-duty applications, ABB has launched the ABB Baldor-Reliance V*S Master RS. Its rolled-steel construction delivers dependable durability in a lightweight, economical design, and an advanced insulation system ensures reliable performance across a wide speed range. The result is an affordable, efficient motor platform that bridges performance and value - ideal for customers seeking durability, flexibility and energy savings.

Compact and versatile

Available from ½ to five horsepower, V*S Master RS combines a rugged rolled-steel frame with advanced insulation for 1000:1 constant-torque and full vector-duty performance. Compact and durable, it’s ideal for conveyors, fans, pumps and other variable-speed, constant-torque applications.

Its small, lightweight design allows for installation in tight spaces where typical cast-iron frames won’t fit. One motor can handle a broad range of speeds - eliminating the need for mechanical speed reducers or multiple motor sizes. The high overload torque of V*S Master RS allows for heavy startup loads, jams or sudden load spikes without stalling or tripping the drive - improving uptime and process reliability.

Feature-rich protection

Engineered for long life with Class H insulation, three built-in thermostats for overload protection and internal shaft grounding standard, V*S Master RS provides added reliability and peace of mind. The motor exceeds NEMA MG1 Part 31 requirements for motors operated on  pulse width modulation (PWM) inverter drives and eliminates corona discharge, which can greatly shorten the insulation life.

Cost-competitive value

Built on the proven ABB Baldor-Reliance V*S Master platform, the RS Series delivers market-leading motor technology in an economical design - stronger, smarter and cost competitive. Built to pair seamlessly with variable speed drives in applications demanding high performance over wide speed ranges, it provides dynamic response and energy efficiency.

Key features:

  • ½ - 5Hp totally enclosed, non-ventilated (TENV) rolled steel (20Hp coming soon)
  • C-face foot mount and footless configurations
  • 1000:1 constant-torque operation
  • Vector duty - 1024 PPR rotary encoder included
  • Class H insulation standard
  • Shaft grounding standard
  • Three thermostats, one per phase
  • Three-year warranty

ABB is at the forefront of creating new ways to maximize operational uptime through preventive servicing, spare part availability, superior service delivery and support. Our well-connected global network of more than 50 dedicated ABB Baldor-Reliance service workshops, more than 1,200 certified field service engineers and more than 600 service partners help keep your equipment in peak condition. Safety and quality are central to our philosophy, and we strive to continuously meet your requirements, whether for meeting sustainability goals, maximizing uptime or lowering the total cost of ownership.

ABB Motion, a global leader in motors and drives, is at the core of accelerating a more productive and sustainable future. We innovate and push the boundaries of technology to contribute to energy efficient, decarbonizing and circular solutions for customers, industries and societies. With our digitally enabled drives, motors and services we support our customers and partners to achieve better performance, safety and reliability. To help the world’s industries outrun – leaner and cleaner, we deliver motor-driven solutions for a wide range of applications in all industrial segments. Building on over 140 years of domain expertise in electric powertrains, our more than 22,000 employees across 100 countries learn and improve every day.  new.abb.com/motion

ABB is a global technology leader in electrification and automation, enabling a more sustainable and resource-efficient future. By connecting its engineering and digitalization expertise, ABB helps industries run at high performance, while becoming more efficient, productive and sustainable so they outperform. At ABB, we call this ‘Engineered to Outrun’. The company has over 140 years of history and more than 105,000 employees worldwide. ABB’s shares are listed on the SIX Swiss Exchange (ABBN) and Nasdaq Stockholm (ABB). www.abb.com   

Links

Contact us

Downloads

Share this article

Facebook LinkedIn X WhatsApp