- ACQ580 Ultra‑Low Harmonic (ULH) VFD beats IEEE519 harmonic standards with THDi < 3% and is available in narrow footprint UL Type 1/12 (NEMA) enclosures to fit into tight electrical rooms.
- Engineered for water and wastewater operations that require both power quality performance and application-specific pump control.
ABB has expanded its low voltage drive portfolio for the water and wastewater marketing with the launch of the ACQ580-3P performance package, a configured-to-order ultra-low harmonic (ULH) packaged drive. The new ACQ580-3P joins ABB’s ACQ580-0P packaged drive family, utilizing an ultra-low harmonic (ULH) variable frequency drive (VFD), designed to deliver unity power factor and less than 3% THDi. As a result, it helps facilities meet IEEE 519 harmonic standards external harmonic mitigation equipment, supporting reliable pump system performance.
In addition to harmonic performance, the ACQ580-3P is engineered to ride through poor power quality conditions such as voltage sags and voltage imbalance, and to operate seamlessly on either primary utility power or emergency generators without external auxiliary controls.

The ACQ580-3P performance package offers a range of pre-engineered, configurable options tailored for water and wastewater applications, allowing customers to match the drive package to site requirements while benefiting from faster selection and delivery. Available options include a fusible disconnect with 100kA SCCR, surge protection, dv/dt filter, cabinet heater, 22mm and 30mm pilot devices, push-to-test LED indicators, speed potentiometer, start/stop buttons, emergency stop, elapsed time meter, Bluetooth control panel, and multiple communication options.
Available in ratings from 5 to 400 hp, the ACQ580-3P is offered in UL Type 1/12 (NEMA) enclosures for indoor installation, making it well suited for tight electrical rooms and retrofit applications. The drive package exceeds UL Type 1 and Type 12 standards, requires minimal side and rear clearance, and includes conformally coated circuit boards, a control power transformer, fans and filters, and a standard 65kA SCCR circuit breaker. Select models are available in Build America, Buy American (BABA) compliant configurations, helping meet domestic sourcing requirements for municipal and infrastructure projects.
Built specifically for water and wastewater operations, the ACQ580-3P includes embedded pump control and protection features that simplify commissioning and daily operation. A primary settings menu, built-in start-up assistants, and a diagnostic assistant help operators get the drive up and running quickly, while integrated application features such as cavitation detection and control, pump cleaning and deragging, pipe flush, dry pump and dry run protection, motor disconnect detection, motor pre-heat, communication fail detection, and intelligent pump control support reliable system performance.
Additional capabilities such as intelligent multi-pump control, pump priority, quick ramps, sensorless flow calculation, PI autotune, soft pipe filling, and more give water professionals a broad set of tools for optimizing pumping processes. Operators and maintenance personnel also benefit from a standard Hand-Off-Auto control panel designed using familiar water industry terminology. An optional Bluetooth control panel enables wireless commissioning and monitoring without opening the cabinet door.
“The ACQ580-3P expands our packaged drive offering for water and wastewater customers who need low harmonic performance, dependable pump control, and a space-saving design,” said David Levine, ABB Product Manager, Drive Products, US. “It gives utilities and municipalities a configurable, ready-to-apply solution that helps simplify installation, improve power quality, and keep critical flow applications running reliably.”
Designed for utilities and municipalities seeking efficient, resilient drive systems, the ACQ580-3P helps improve pump protection, simplify commissioning, and support reliable operation in demanding water environments. As the latest addition to ABB’s ACQ580 configured-to-order drive family, it reinforces ABB’s commitment to helping water and wastewater operators improve performance, reduce downtime, and prepare infrastructure for long-term operational demands.
###
ABB Motion, a global leader in motors and drives, is at the core of accelerating a more productive and sustainable future. We innovate and push the boundaries of technology to contribute to energy efficient, decarbonizing and circular solutions for customers, industries and societies. With our digitally enabled drives, motors and services we support our customers and partners to achieve better performance, safety and reliability. To help the world’s industries outrun – leaner and cleaner, we deliver motor-driven solutions for a wide range of applications in all industrial segments. Building on over 140 years of domain expertise in electric powertrains, our more than 23,000 employees across 100 countries learn and improve every day. go.abb/motion.
ABB is a global technology leader in electrification and automation, enabling a more sustainable and resource-efficient future. By connecting its engineering and digitalization expertise, ABB helps industries run at high performance, while becoming more efficient, productive and sustainable so they outperform. At ABB, we call this ‘Engineered to Outrun’. The company has over 140 years of history and around 110,000 employees worldwide. ABB’s shares are listed on the SIX Swiss Exchange (ABBN) and Nasdaq Stockholm (ABB). www.abb.com.