System Pro E Power
System Pro E Power is full type tested in accordance with latest standard IEC 61439-1/2. It is also the only product which allows short-circuit current up to 120kA and rated current of main bus bar up to 7000A to meet all requirements of a power system.
This new series feature a structure in hot-dip galvanised sheet steel. Its protection index can be up to IP65 with different options (without door, blind door, or glass door) and its internal segregation can be separated up to Form 4b.
System Pro E Power provides a complete solution for electric power main distribution in infrastructures, buildings, industries that complies with international standards. This product is allowed to integrate with various other ABB products, such as: Emax 2/New Emax air circuit-breakers, System pro M modular circuit-breakers, Tmax T and XT moulded-case-circuit-breakers, OT disconnectors…
System Pro E Power boost productivity by allowing each project to be created with performance level and simplicity. Assembly time can be reduced by up to 15% and storage space can be reduced up to 10% thanks to small size, simple assembly operations and extremely high degree of connection amongst components and 120kv to 6300A performance.
At the event, customers were not only introduced about System Pro E Power by ABB experts from Italy, but also had a chance to discuss and experience the product.
EDH - authorised panel builder
System Pro E Power was designed and manufactured in Italy. However, EDHP, with a long history of cooperation with ABB, has been selected to be ABB local authorised panel builder to manufacture and assemble this product in Vietnam.



ABB is a leading global technology group in power and automation, which has headquarter in Zurich, Switzerland. Established in Vietnam in 1993, ABB now owns three factories which manufacture transformers, medium voltage products, and high voltage components.