With its unique ultra slimline LED design and high lumen output, the MirEvo TwinSpot is ideal for use in large spaces and high ceiling installations in commercial or industrial applications.

Featuring fully adjustable heads with 140° beam angle and DALI compatible, the new affordable model offers 500 lumens output and features the latest Lithium Ferrophosphate (LiFePO4) battery technology to deliver a longer service life.
“We are always switched on to what our customers want and recognize that reduced weight and high output will make MirEvo TwinSpot a winning combination,” said Peter Beckingham, Product Marketing Specialist “As one of the lightest, smallest, most aesthetically pleasing and competitively priced twin spots on the market, it will deliver outstanding performance for commercial and industrial installations.”
With its slimline low weight twin spot, and available in three options - manual, DALI and CBS slave – the MirEvo TwinSpot is simple to install. The removable cover also provides easier maintenance.

The competitively priced model with its new aesthetic LED design, provides wide range coverage, with 500 lumens output and IP65 protection and is certified to IEC 60598-2-22 2014, IEC 60598-2-13 2006 + A1: 2012+A2: 2016 and IEC 60598-1: 2015
ABB’s Electrification BusinessArea is a global leader in electrical products and solutions, operating in more than 100 countries, with over 200 manufacturing sites. Our 55,000+ employees are dedicated to delivering safe, smart and sustainable electrification. With ABB AbilityTM enabled digital solutions at its core, our portfolio protects, connects and optimizes the flow of electrical energy, including the integration of renewables and energy storage for smarter electricity distributionfor utilities, industry, infrastructure and transportation. For more information visit https://go.abb/electrification