ABB’s Baldor-Reliance® HydroCool XT water-cooled motor delivers high efficiency in a power-dense design

ABB’s Baldor-Reliance® HydroCool XT water-cooled motor delivers high efficiency in a power-dense design

  •  Highly efficient - IE5 efficiency and bearing protection
  • High power density - 50% higher rating than similarly sized motors
  • Low maintenance - Water-jacket cooling eliminates fans and filters

ABB’s Baldor-Reliance® HydroCool XT motor product line represents a new generation of water-cooled motors developed in response to market demands for improved technical features. HydroCool XT is quiet and versatile, and offers reduced maintenance and high performance in some of the toughest environments. Water-jacket cooling offers higher thermal conductivity than air cooling, helping to extend the motor life while eliminating the need for fans or air filters. Available with induction or permanent magnet rotor technology, the motor can achieve the highest level (IE5) efficiency rating for energy savings, and the motor’s power-dense solution delivers more power in a smaller footprint than similarly sized totally enclosed, fan-cooled motors. HydroCool XT provides versatility for extreme marine duty, pulp and paper, water and wastewater pumping, mining and aggregate among others.

“The power- and torque-dense design of the HydroCool XT reduces its size, and since the cooling is built into the frame, there is no need for extra space around the motor for air flow,” said Matt Felt, Global Product Manager, Baldor-Reliance Navy & Marine Motors. “The motor is quieter than comparable air-cooled motors, and it’s able to achieve high efficiency ratings. These features result in a smaller physical footprint and lower overall operating costs when compared to similarly powered motors.”

HydroCool XT offers an ideal combination of flexible design, low maintenance and reliable performance. The motor is available in four frame sizes from 60-1,250 horsepower (45-932 kW). Cooling efficiency is maintained even at lower speeds, allowing HydroCool XT to operate direct on line or as a variable speed motor without derating or power loss, ideal for constant torque applications. Shaft grounding is standard, and like most ABB products, HydroCool XT is equipped with provisions for ABB Ability™ Smart Sensor condition monitoring to provide instant information on the health and performance of the motor, providing connectivity and data analytics to make operations efficient, predictable and safe.

ABB is a technology leader in electrification and automation, enabling a more sustainable and resource-efficient future. The company’s solutions connect engineering know-how and software to optimize how things are manufactured, moved, powered and operated. Building on more than 130 years of excellence, ABB’s ~105,000 employees are committed to driving innovations that accelerate industrial transformation. www.abb.com 

ABB Motion keeps the world turning – while saving energy every day. We innovate and push the boundaries of technology to enable the low-carbon future for customers, industries and societies. With our digitally enabled drives, motors and services our customers and partners achieve better performance, safety and reliability. We offer a combination of domain expertise and technology to deliver the optimum drive and motor solution ​for a wide range of applications in all industrial segments.​Through our global presence we are always close to serve our customers. Building on more than 130 years of cumulative experience​ in electric powertrains, we learn and​ improve every day. go.abb/motion

Links

Contact us

Downloads

Share this article

Facebook LinkedIn X WhatsApp