PCS100 SFC technical specifications

¿Necesita más información?

 

Input

Voltage

208 - 480 V ± 10%
(or any voltage with input transformer)

Power System
3-Phase TN

Frequency

50 Hz or 60 Hz

Frequency range

± 5 Hz

Max continuous voltage

110%
Overload capacity
150% for 30 seconds
Overvoltage category III
Efficiency
95% typical
Current harmonics < 3% THDi (at rated load)
Power factor
​Unity (adjustable)

Output

Capacity rating

125 kVA to 2000 kVA 0.9pf
(higher power with parallel units)

Voltage

208 - 480 V
(or any voltage with input transformer)

Frequency

50 Hz or 60 Hz

Voltage harmonics

< 2.5% THDv (linear load)

Overload capability

​120% for 10 minutes (at 75% pre-load)
150% for 30 seconds

​Short circuit limit

​200% for 2 seconds

Voltage accuracy

± 1%

Frequency

± 0.1%

User Interface

Type                     
​8.4" touch screen

Control Interface

 
Digital inputs (volt free contacts)
Start
Stop / Reset
Digital outputs (relay outputs)
Running (NO)
Warning (NO)
Fault (NC)                                     
​Relay output ratings
​230 Vac 1 A

General

 
Enclosure IP rating
IP20 (IP42 cabinet option - cabinet only)
Operating panel (GDM) front IP rating
IP54
Pollution degree rating
2
Operating temperature
0 ºC to 40 ºC
Cooling
Forced air
Temperature de-rating Above 40 ºC, derate by 2% load per ºC to a maximum of 50 ºC
Capacity de-rating with elevation -1.2% / 100 m for application above 1000 m
3000 m maximum
Humidity < 95% non-condensating
Noise 75-85 dBA typical

Electromagnetic Capability

 
Environment CISPR 11 class A

Enclosure

 
Materials Electro-galvanized steel
Colour RAL 7035
Panel thickness Side panels 1.5 mm
Rear panel 2 mm
Enclosure access Hinged doors with key lock - cabinet only

Standards

 
ISO 9001 Quality Assurance System ​
​IEC62103 / EN 50178
​CE Mark ​
Marine classifications by request DV, DNV, GL, ABS, CCS ​

 Technical specifications are subject to change without notice. 

 
Select region / language