| 1000 Vac 16 2/3 Hz | |
| 1500 Vac 50 Hz |
|
| 1500 Vdc | |
| 3000 Vdc | |
| Multi-system solutions | |
| Voltage range | 230/400/460 Vac |
| Power range | 30/60/65/70/500/1200 kVA |
| Voltage range | 72/110/650 Vdc |
| Power range | 8/12/15 kW |
| Mounting | Under-floor, machine room, on the roof |
| IP code (ingress protection rating) | Up to IP65 |
| Cooling system | Natural, forced-air, water-cooled |
Other input voltages and output power levels are available on request
.