| Voltage range | 230/360/400/450/460 Vac |
| Power range | 8/30/65/70/130/180/230/240/500/1200 kVA |
| Voltage range | 24/31,4/72/110 Vdc |
| Power range | 7/8/10/12 kW |
| Mounting | Machine room |
| IP code (ingress protection rating) | Up to IP65 |
| Cooling system | Natural, forced-air, water-cooled |
Other input voltages and output power levels are available on request
.