| Voltage range | 120/230/380/400/460 Vac |
| Power range | 9/26/30/58/65/70 230 kVA |
| Voltage range | 24/48/72/110 Vdc |
| Power range | 5/8/10/12/15 kW |
| Mounting | Under-floor |
| IP code (ingress protection rating) | Up to IP65 |
| Cooling system | Natural, forced-air, water-cooled |
Other input voltages and output power levels are available on request
.