|
Rated voltage
|
150 - 480 V
|
|
Nominal frequency
|
50 Hz or 60 Hz |
|
Overload capability
|
200 % for 2 seconds
150 % for 30 seconds
120 % for 600 seconds
Preload conditions may apply |
|
Voltage harmonic compatibility
|
IEC 61000-2-4 Class 2 (Utility THDv < 8%)
|
|
Power module voltage harmonic distortion
|
THDv < 2.5% for linear loads |
|
Rated voltage
|
+/- 125Vdc up to +/- 560Vdc (250 up to 1120 Vdc) for C-type
+/- 125Vdc up to +/- 410Vdc (250 up to 820 Vdc) for D-type
|
|
Supply earth referencing
|
DC center referenced
|
|
AC Current Rating
|
150A – 4800A D-type module
105A – 3360A C-type module
Note: Higher power available by paralleling multiple PCS100 ESS systems.
|
Operating temperature range
|
0 °C to 40 °C |
Technical specifications are subject to change without notice.