|
Converter types
|
- Converter for doubly-fed induction generator
- Full power converter for permanent magnet and asynchronous generators
|
| Available converter models |
Doubly-fed converter models:
- ACS800-67 (air cooled)
- ACS800-67-LC (liquid cooled)
Full power converter models:
- ACS800-77LC (liquid cooled)
- ACS800-87LC (liquid cooled)
|
|
Generator power range
|
0.6 to 6 MW
|
|
Cooling
|
- Air cooling with enclosed cabinet
- Liquid cooling with totally enclosed cabinet
|
|
Rated grid voltage
|
525 to 690 V AC, 3 ph, +/- 10%
|
|
Rated generator voltage
|
- according to generator, up to 12 kV (doubly-fed converters)
- 0 to 750 V AC (full power converters)
|
|
Nominal frequency
|
50 +/- 3 Hz / 60 +/- 3 Hz
|
|
Efficiency at converter's rated point
|
up to ≥98% |
| Generator-side du/dt |
1.0 to 1.4 kV / µs |
Grid harmonics
Total harmonic current distortion |
- Max 3% with DFIG generator current (doubly-fed converters)
- Max 4% (full power converters)
|
|
Control principle
|
Direct Torque Control (DTC)
|
|
Field bus interface
|
EtherCAT, PROFINET IO, PROFIBUS-DP, CANopen and Modbus, ControlNet, InterBus-S, DeviceNet
|
| Ethernet interface |
Ethernet interface with PC browser is included |
| Control tool link |
Optical DDCS communication link for communication with PC tools as standard |
|
Ambient temperature
|
Transport and storage -40 to +70 oC
Operation -30 to +40 oC (doubly-fed converters)
Operation -30 to +50 oC (full power converters) |
|
Altitude
|
0 to 1000 m
|
| Optional high altitude |
up to 4000 m |
|
Coolant inlet temperature
|
+5 to +50 oC (ACS800-77LC)
+5 to +45 oC (ACS800-87LC)
|
| Optional high coolant inlet temperature |
- up to +50 oC (liquid-cooled doubly-fed converter)
- up to +55 oC (full power converters)
|
|
Degree of protection
|
IP54
|
|
Grid codes
|
Supports wind turbine to comply with the most stringent grid code requirements |
|
Product markings
|
Air cooled converters:
- CE
- UL Classified with IEC standard 61400-1
Liquid-cooled converters:
|
|
Optional
|
Liquid-cooled converters:
- UL508A, UL508C, CSA C22.2 No 14-05
|
EMC
EN 61800-3/ A11 (2000), EN 61800-3 (2004) |
2nd environment, unrestricted distribution, category C3 |
|
Quality assurance system
|
ISO 9001
|
|
Environmental system
|
ISO 14001
|
Technical specifications are subject to change without notice.
For more details, please download the product flyer.