Learn more about the new powerful Excitation Systems series UNITROL® 6000
We are proud to introduce you to the new powerful Excitation Systems series of UNITROL® 6000 for Indirect and Static Excitation with three new types:
- UNITROL® 6000 Light: N E W
Standardized entry-solution system; DC current range up to 2000 A
- UNITROL® 6000 Medium: former UNITROL® 6080
Fully customizable systems; DC current range up to 2000 A
- UNITROL® 6000 Power: N E W
Fully customizable solutions for mid-power range; DC current current between 2000 and 4000 A
- UNITROL® 6000 X-power: Former UNITROL® 6800
Top-class systems able to meet ALL your challenges; DC current between 2000 and 12000
- UNITROL® 6000 Nuclear: N E W
High reliable solutions for nuclear power plants carrying out all relevant certifications to comply with international and local standards.
- Safety & Low Cost of Ownership
Our Excitation systems keep always generators within safe limits maximizing run time: 100% system availability after single fault
- Being compliant to operate on all mayor grids worldwide
Highly accurate simulation models satisfy Grid Codes Regulations
- Active Product lifetime management
All components and spares are designed for a lifetime of 30 years
- Troubleshooting and operation
Comprehensive and user-friendly interface to monitor the whole system
- Support
24 hours / 365 days hotline; close to YOU!