CMT1000 powerful commissioning and maintenance tool for UNITROL 1000


The CMT1000 is a powerful commissioning and maintenance tool for UNITROL 1000. Some of the features of the complete tool are:

  • Configuration and visualization of all parameters
  • Regulation tuning and optimization of PID and limiters
  • Intuitive and graphical monitoring of measurements, machine status, limiters and alarms
  • Complete built-in oscilloscope function for trending and recording of the machine behavior
  • Retrieval function of data- and event-logger files
  • Tools for testing and troubleshooting of the communication interfaces (MODBUS, RS485 and others)
  • Control software firmware upgrading

 

UNITROL 1000 e-learning

UNITROL 1000 e-learning is an interactive and self-study training program. It explains with greater detail excitation basic concepts and commissioning and operation procedures of the UNITROL 1000 module.
Please use the Contacts section to request more information.

CMT1000_Software_UN1000_2

¿Necesita más información?

Select region / language