Main features UNITROL® 1005

Extending the UNITROL 1000 product family into the smaller current range, is the UNITROL 1005. The digital automatic voltage regulator (AVR) uses the same software as the UNITROL 1010 and UNITROL 1020, which prepares it for any demanding grid code requirements as well as a dynamic fault ride through (FRT) detection.

UNITROL 1005 comes with the commissioning and maintenance tool, CMT 1000, free of charge.




Main software features

UNITROL 1005 comes with two software versions.


ECO software packages

  • AVR / FCR / PF VAR
  • Superimposed PF/VAR regulator
  • Limiters
  • Boost control / FRT detection
  • Soft start
  • Voltage matching

 

Light software packages

  • History logger: Records last two hours of operation
  • Modbus TCP

 

CMT 1000 and other tools

  • Free of charge commissioning and maintenance tool, CMT 1000
  • PID tuning tool
  • E-learning 

Main hardware features

Power parts 

  • IGBT based AVR output stage
  • AC/DC input
  • Thyristor crow bar firing to trip external fuse device

  

Measurement

  • Single- or three-phase machine voltage
  • Single-phase machine current
  • Excitation current
  • Excitation voltage
  • Rectified input voltage

 

Digital and analog IO 

  • AVR / FCR / PF VAR
  • Superimposed PF/VAR regulator
  • Limiters
  • Boost control / FRT detection

 

Communication   

  • USB (powered)
  • Ethernet

 

UNITROL 1005

Are you looking for support or purchase information?

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language