Synchronizing equipment

Current surges caused by paralleling a generator in non-synchronized conditions can have destructive effects on power plant generators and substations: from a plant halt to severe mechanical generator damage caused by extreme electromagnetic forces.

To prevent any disruption and to reach the highest levels of safety, productivity, and availability, a reliable synchronization solution is what is needed.

Keep your assets synchronized, safe and productive with SYNCHROTACT

For more than 50 years, ABB has protected power plant generators and substations from the potentially destructive effects of current surges caused by paralleling in non-synchronized conditions with its SYNCHROTACT series of synchronizing equipment.

SYNCHROTACT has reached the 6th generation and continues to strengthen a wide portfolio of excitation products, automation, electrical and digital applications for the power generation industry across segments.

With over 22,000 installations around the world, hundreds of power generation plants, substations and motors have been kept safe and at the highest levels of availability.

Your benefits

Benefit_390x195
22,000 devices in operation, 13,000 of which for generators up to 2,000 MW
Signal_390x195
State-of-the-art communication protocol IEC61850
Service_390x195
50 years of experience in excitation and synchronization systems

Would you like to discuss your synchronization needs?

Speak with an expert

Synchronization solutions

Additional resources

FAQ


Where does SYNCHROTACT apply?

SYCNHROTACT synchronization devices are designed for

Power plants and industrial plants with own power generation

  • Hydro turbines, gas turbines, steam turbines, diesel generator sizes up to 2 GW
  • Monitoring (Synchrocheck) of automatic or manual synchronization
  • Paralleling of voltage-free lines and buses (“dead bus”)
  • Proven and reliable components
  • Maximum safety of assets by means of the SYNCHROTACT diverse dual channel concept
  • Diverse Dual Channel System - diversity of the two channels in terms of different hardware and different software
  • High availability - lean platform and fast response time for support
  • 7 parameter sets to synchronize different CBs with individual conditions
  • Remote control, using different protocols, such as IEC 61850, Modbus, Profibus


Substations for automatic paralleling of synchronous and asynchronous lines and busbars
  • Automatic paralleling of 2 lines, or busbar with line
  • Monitoring (Synchrocheck) of automatic or manual synchronization
  • Paralleling of voltage-free lines and buses (“dead bus”)
  • 7 parameter sets to synchronize different CBs with individual conditions
  • Remote control, using different protocols, such as IEC 61850, Modbus, Profibus
  • Rugged design according to IEC60255 – series and ANSI/IEEE C37.90

 Large synchronous motors 

  • Synchronizing of large AC-motors soft-started and runned up to nominal speed by means of a drive

I have a previous SYNCHROTACT model. How can I upgrade?

Previous SYNCHROTACT generations

ABB is committed to a life long support for products and to an evolution without obsolescence policy.  

Depending on the life cycle phase of each legacy product, ABB service is able to support with spare parts, repair as well as replacements as well as online and on site services.

For detailed information, please contact our experts for the best evolution path for your installation.

  • SYNCHROTACT 1 - First electronic auto synchronizer 1966 to 1974
  • SYNCHROTACT 2 - Auto synchronizer single / dual channel versions 1972 to 1983
  • SYNCHROTACT 3 - Modular synchronizing relays including busbar transfer system (analog) 1981 to 1993
  • SYNCHROTACT 4 - Digital synchronizing relays 1991 to 2002
  • SYNCHROTACT HBT - High speed busbar transfer system 1996 to 2007
  • SYNCHROTACT 5
  • SYNCHROTACT CSS

Would you like to discuss your modernization needs?

Speak with an expert

Do you need support?

Technical support and emergency numbers

Contact numbers and addresses for your technical support needs

Technical support numbers

Are you already an ABB customer?

Enjoy dedicated information, support, and product updates on My ABB / MyExcitation

Log in or register

General enquiries

Submit a general enquiry to the excitation and synchronization team

Contact us
Select region / language