UNITROL® 6000 Indirect Excitation Systems
- Voltage regulator with adjustable PID controller (AUTO operating mode)
- High Initial Response (HIR) control scheme
- Field current regulator with adjustable PI controller (MANUAL operating mode)
- Reactive and/or active current droop / compensation
- Superimposed controller for machine or tie-line power factor or reactive power
- Power System Stabilizer (PSS)
- Manual restrict
Limiters for:
- Underexcitation (UEL) and overexcitation (OEL)
- P/ Q underexcitation
- Volt/ Hertz
- Operation of all auxiliaries
- Start-stop sequence for any configurable application (supply mode(s), unit operation modes e.g., generator / motor)
- Exciter operation modes (AUTO, MANUAL, IMPOSED CONTROL)
- Automatic follow-up of all non-active control modes
- Reference value setting
- Reactive load reduction to zero before shut down
- Support of TEST sequences for commissioning and maintenance
Monitoring and protection functions
- Over current, inverse time and instantaneous
- Internal event recorder with real-time stamp
- PT and/or CT signals supervision
- Loss of excitation
- Rotating diodes (rectifier) branch faults
- MODBUS RTU
- MODBUS TCP
- MODBUS TCP
- PROFIBUS DP
- Instrumentation
- Local control functions (start / stop / reference value setting)
- Local control parameter setting
- Alarm and Event display
- common for all control channels
- ECT can be located at the excitation system as a door panel for local control and / or in the central control room for remote operation