Symphony Plus to automate Bhola 225 megawatts power plant in Bangladesh

ABB has been awarded a contract by China Chengda Engineering Co. Ltd. to supply Symphony® Plus for a new combined cycle power plant located at Bhola district

Owned and operated by Bangladesh Power Development Board, a public organization responsible for major generation and transmission of electricity for the country, the construction of the Bhola combined cycle power plant aims to meet the growing power demand in Bangladesh while providing affordable power especially to the consumers from the southern region of the country.

ABB will provide Symphony Plus total plant automation system for the combined cycle power plant, controlling and monitoring the heat recovery steam generator and overall combined cycle plant. The scope also includes plant life monitoring package which provides customers with automatic monitoring of the boiler performance, helping them to better manage their maintenance schedule and monitoring the life time of the boiler.

The Symphony Plus solution will provide Bangladesh Power Development Board with a wide range of operational benefits including better control of their process applications, improved plant design flexibility, advanced information analysis as well as improved overall plant efficiency, reliability and availability.

The scope covers the system supply, design, engineering, installation and commissioning for the entire automation platform. The control system is expected to be commissioned in second quarter of 2015 while the plant is scheduled for commercial operation in third quarter of 2015.

Main data

Application: Gas fired power plant
Capacity: 225 MW
Technology: Symphony Plus
Geographical location: Asia / Bangladesh
Year of comissioning: 2015

Links and downloads

Offering
Symphony Plus
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ