I/O

Symphony DCI System Six

The Harmony DCU supports S800 and S900 distributed I/O interfaced through Profibus DP, as well as a general Profibus DP interface.  This I/O is fully integrated into the Controlware structure for minimal effort during configuration, and facilitates I/O evolution from traditional frame-mounted I/O.  Also available is a flexible communication I/O interface for PLCs and other equipment.

Why ABB?

  • Modular, distributed I/O, including intrinsically safe option
  • General Profibus DP interface
  • Fully integrated  into Controlware
  • Flexible communication interface

サポート或いは製品の購買情報をお探しですか?

Get to know more

ドキュメントをロードしています
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language