Operations

Operator stations with P13 Connect

The new S+ Operations - P13 Connect is a modern HMI solution designed to replace existing operator stations in Procontrol P13/42 control systems. It runs on the latest Windows 64 bit technology and supports all variants from single compact systems to large distributed and redundant client/server configurations.

800xA Operations - P13 Connect supports all versions of 800xA until the latest releases with PG2 graphics engine and 64 bit support. It is scalable from a single compact workplace to redundant client/server configurations.

Both variants are able to access all plant data via the Procontrol P13 OPC Server Interface and can be used with the Power Generation Information Manager (PGIM), other than
 complement a conventional panel-based Human System Interface (HSI), as a platform for process and information management. It is also possible to extend an existing Procontrol P13/42 control system.

Why ABB?

  • Developed, manufactured and repaired in Switzerland
  • Extensive service and support center for P13 controls
  • Continuous improvements and redesigns to ensure long-term support

サポート或いは製品の購買情報をお探しですか?

Get to know more

S+ Operations - P13 Connect
800xA Operations - P13 Connect
ドキュメントをロードしています

Related offering

Symphony Plus
  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language